IESNA:LM-63-2002
[TEST]P821236
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D4-735-24VDC-DL-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND DRIVE LANE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5262
TILT=NONE
2 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 57
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 41 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
144 156.3 167.4 180.8 197.6 215.4 235.5 261.2 292.4 323.7
359.4 404 452 507.8 581.5 645.1 718.8 795.8 886.2 997.8
1123.9 1251.2 1396.3 1516.8 1669.7 1813.7 1948.8 2072.6 2167.5 2186.5
2090.5 1839.4 1457.7 993.3 502.3 79.2 32.4 29 23.4 17.9
13.4 8.9 5.6 3.3 2.2 1.1 0 0 0 0
0 0 0 0 0 0 0 1.1 1.1 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0
144 155.1 166.3 179.7 196.4 214.3 235.5 260.1 291.3 323.7
360.5 404 453.1 512.3 573.7 644 725.5 815.9 914.1 1017.9
1127.3 1247.8 1389.6 1538 1701 1853.9 1994.5 2120.6 2188.7 2202.1
2093.8 1846.1 1471 1010.1 520.1 87.1 32.4 29 23.4 17.9
13.4 8.9 5.6 3.3 2.2 1.1 0 0 0 0
0 0 0 0 0 0 0 1.1 1.1 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0
144 155.1 166.3 179.7 196.4 214.3 235.5 260.1 289.1 322.6
362.7 409.6 462.1 521.2 590.4 669.7 760.1 859.4 972.1 1097.1
1236.7 1390.7 1569.3 1763.5 1957.7 2170.9 2382.9 2492.3 2544.8 2472.2
2276.9 1956.6 1550.3 1082.6 594.9 118.3 31.3 27.9 22.3 16.7
12.3 8.9 5.6 3.3 2.2 1.1 1.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
144 154 165.2 178.6 194.2 212.1 234.4 257.8 288 323.7
366.1 415.2 472.1 532.4 607.2 698.7 803.6 925.3 1065.9 1223.3
1396.3 1607.2 1843.8 2093.8 2420.9 2686.5 2843.9 2970 2966.7 2801.5
2504.6 2109.5 1656.3 1170.8 677.5 157.4 30.1 25.7 21.2 15.6
11.2 7.8 5.6 3.3 1.1 1.1 1.1 0 0 0
1.1 1.1 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
144 154 164.1 176.3 192 207.6 229.9 252.2 282.4 319.2
360.5 410.7 469.9 540.2 623.9 726.6 850.5 996.7 1159.7 1356.1
1590.5 1861.7 2159.7 2534.7 2859.5 3062.6 3240.1 3319.3 3225.6 2965.5
2624 2209.9 1747.8 1251.2 747.8 200.9 26.8 23.4 19 14.5
10 6.7 4.5 2.2 1.1 1.1 1.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
144 151.8 161.8 173 188.6 205.4 225.5 250 280.1 317
358.3 409.6 469.9 540.2 627.3 737.8 869.5 1024.6 1200.9 1424.2
1680.9 1980 2316 2731.2 3005.7 3196.6 3351.7 3405.3 3259.1 2996.8
2662 2242.3 1781.3 1283.5 782.4 233.3 24.6 22.3 17.9 12.3
8.9 6.7 3.3 2.2 1.1 1.1 1.1 1.1 1.1 1.1
1.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1.1 0 0
144 151.8 160.7 171.9 186.4 203.1 223.2 246.7 275.7 311.4
353.8 402.9 464.3 538 628.4 741.1 878.4 1034.6 1223.3 1455.4
1735.6 2016.8 2419.8 2799.2 3068.2 3212.2 3378.5 3410.9 3236.8 2978.9
2638.5 2224.4 1760.1 1265.7 776.8 213.2 23.4 20.1 15.6 12.3
8.9 5.6 3.3 2.2 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 0 1.1 1.1 1.1
1.1 0 1.1 1.1 0 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
144 150.7 158.5 168.5 181.9 197.6 216.5 238.9 266.8 299.1
338.2 386.2 445.3 517.9 609.4 723.2 858.3 1015.7 1216.6 1474.4
1726.6 2053.7 2471.1 2771.3 2941 3073.8 3269.1 3244.6 3069.3 2831.6
2502.3 2099.4 1659.7 1202.1 750 210.9 19 16.7 13.4 10
6.7 4.5 2.2 2.2 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
144 149.6 156.3 165.2 178.6 192 209.8 228.8 253.4 283.5
319.2 359.4 413 479.9 565.9 667.4 789.1 934.2 1132.9 1355
1584.9 1914.2 2251.2 2436.5 2554.8 2721.1 2897.5 2842.8 2714.4 2512.4
2208.8 1850.5 1456.5 1050.3 646.2 167.4 14.5 12.3 10 6.7
4.5 3.3 2.2 2.2 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
144 148.4 154 161.8 173 185.3 199.8 217.6 238.9 262.3
292.4 327 375 428.6 501.1 582.6 679.7 801.4 967.7 1139.6
1337.1 1638.5 1837.1 1937.6 2013.5 2163 2251.2 2205.5 2111.7 1944.3
1707.7 1434.2 1127.3 812.5 501.1 133.9 8.9 7.8 6.7 4.5
3.3 2.2 2.2 2.2 2.2 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
144 146.2 151.8 158.5 167.4 178.6 190.9 206.5 223.2 243.3
265.6 295.8 331.5 375 428.6 486.6 553.6 638.4 747.8 843.8
965.4 1160.8 1245.6 1286.9 1315.9 1400.7 1434.2 1380.6 1303.6 1178.6
1014.6 839.3 655.2 467.7 282.4 68.1 3.3 3.3 3.3 2.2
2.2 2.2 2.2 2.2 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
144 146.2 149.6 156.3 164.1 174.1 186.4 199.8 215.4 232.2
252.2 279 309.2 346 390.6 438.6 493.3 562.5 652.9 727.7
819.2 973.3 1029.1 1041.3 1048 1110.5 1129.5 1082.6 1017.9 915.2
794.7 665.2 522.3 376.1 232.2 69.2 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
144 145.1 148.4 154 161.8 170.8 181.9 194.2 207.6 223.2
241.1 262.3 289.1 321.4 359.4 400.7 446.4 503.4 579.3 639.5
713.2 842.7 886.2 886.2 880.6 927.5 944.2 906.3 851.6 773.5
673 561.4 444.2 322.6 202 67 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
144 142.9 146.2 150.7 156.3 164.1 173 183 195.3 207.6
222.1 238.9 256.7 283.5 314.7 346 381.7 426.4 482.2 534.6
594.9 680.8 725.5 728.8 716.6 728.8 744.5 722.1 683.1 620.6
543.6 454.3 358.3 264.5 170.8 60.3 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
144 141.7 144 147.3 152.9 158.5 166.3 175.2 185.3 196.4
207.6 221 237.7 256.7 283.5 313.6 342.6 377.2 426.4 473.2
524.6 593.8 650.7 668.6 655.2 645.1 651.8 641.8 607.2 560.3
496.7 418.5 333.7 244.4 158.5 59.2 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
144 139.5 141.7 144 148.4 154 160.7 168.5 178.6 187.5
197.6 209.8 224.3 242.2 262.3 290.2 321.4 354.9 395.1 439.8
488.9 531.3 589.3 617.2 599.4 565.9 529 517.9 494.4 454.3
402.9 340.4 269 197.6 125 42.4 1.1 1.1 1.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
144 139.5 139.5 141.7 145.1 150.7 157.4 165.2 174.1 183
193.1 204.3 217.6 234.4 252.2 279 308 340.4 372.8 411.8
446.4 481 511.2 535.7 512.3 449.8 349.3 340.4 327 300.2
263.4 224.3 178.6 129.5 80.4 24.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
144 138.4 138.4 140.6 144 148.4 155.1 163 171.9 180.8
190.9 202 215.4 232.2 250 273.5 300.2 328.1 358.3 381.7
410.7 426.4 433.1 429.7 386.2 293.5 174.1 167.4 164.1 152.9
137.3 116.1 92.6 67 40.2 8.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
144 137.3 137.3 139.5 142.9 147.3 154 161.8 171.9 180.8
192 203.1 216.5 231 248.9 269 293.5 320.3 342.6 359.4
372.8 373.9 361.6 333.7 269 171.9 58 49.1 49.1 46.9
42.4 35.7 27.9 19 10 1.1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
144 137.3 137.3 138.4 141.7 147.3 154 161.8 170.8 180.8
192 204.3 217.6 233.3 250 270.1 295.8 315.9 331.5 343.8
347.1 339.3 317 274.6 210.9 117.2 12.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
144 137.3 137.3 138.4 141.7 146.2 154 161.8 171.9 181.9
193.1 204.3 219.9 235.5 252.2 271.2 295.8 317 333.7 341.5
340.4 329.3 308 266.8 205.4 116.1 13.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
144 137.3 136.2 138.4 141.7 147.3 152.9 161.8 171.9 183
193.1 204.3 218.8 235.5 254.5 274.6 296.9 312.5 327 337.1
341.5 332.6 309.2 265.6 202 113.8 11.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
